7T-8273: CUP
+ / - Hover over image to Zoom
Other Views

    7T-8273: CUP

    Part Number: 7T-8273
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing (Cup only)

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    track-type tractor
    D11N

    integrated toolcarrier
    IT62G II IT62H, IT62G

    skidders
    545C, 545

    motor grader
    140H, 120H ES 120H, 160K, 120K, 160H, 120H NA 135H NA 120K 2 140K, 135H, 12K, 140K 2 120G

    backhoe loaders
    446

    wheel-type loader
    962H, 962K, 950K, 950G II 962G, 962G II 950H, 950G

    excavator
    5130, 5130B, 5230B

    wheel loaders
    962G, 950H, 950G, IT62G, 950GII, 962GII, 962H

    backhoe loader
    446B, 446D

    motor graders
    135H, 12H, 120K, 120G, 12K, 160H, 135HNA, 120HNA