7T-8419: BEARING
+ / - Hover over image to Zoom
Other Views

    7T-8419: BEARING

    Part Number: 7T-8419
    Brand: Cat
    Retrieving Price.....

    Cat® Ball Bearing (Single Row)

    Description:
    Ball Bearings reduce friction and provide protection between mating parts. They are specifically designed for high speed, low load applications with little to no side thrust.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    vibratory single drum smooth
    CS-423E

    track-type tractor
    D6H

    paving compactor
    CS-44 CS-433E, CP-44 CP-433E, CS-423E

    wheel-type loader
    906, 908, 902

    track type tractors
    D6HII, D7H