7T-8455: J Series (side pin) Adapter
+ / - Hover over image to Zoom
Other Views

    7T-8455: J Series (side pin) Adapter

    Part Number: 7T-8455
    Brand: Cat
    Retrieving Price.....

    J460 Flush Mount Right-hand Side-pin Adapter

    Description:J460 Flush Mount Right-hand Adapter to fit 50 mm edge with a 22.5 degree bevelAttributes:The larger adapter and optional cover offer greater durability and more wear protection than a traditional two-strap systemRecommended Application:Wheel Loader Bucket. The Cat Flush Mount adapter system is ideal for high-impact, high-abrasion applications

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Abrasion Resistant Material: Standard Option
    • Adapter Size: J450
    • Attachment: Weld-On
    • Machine: Loader
    • Position: Left Hand
    We currently do not have any equipment model information for this part.