7T-8858: CONE
+ / - Hover over image to Zoom
Other Views

    7T-8858: CONE

    Part Number: 7T-8858
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    adt
    D350E II 725, 730, D300E II D250E II

    ttt
    D6N, D5H XL D6M D5N D4H III D5M D5H, D4H XL

    tskd
    527 D5HTSK II D4HTSK III 517 D4HTSK II

    fp
    HA871, HA770, 533, TK371, TK381, TK370, TK380, HA771, HA870, 543

    pipe
    561M, 561N