7T-9343: CUP-BRG
+ / - Hover over image to Zoom
Other Views

    7T-9343: CUP-BRG

    Part Number: 7T-9343
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing (Cup only)

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    vibratory single drum pad
    CP74B

    paving compactor
    CB15, CS-78B CS74B, CS-76B CB16, CS-74B CS78B, CP-74B CP76B, CS-79B CP74B, CS79B, CB-68B CB-64B CB13, CB-66B

    wheeled excavator
    M316C, M313C, M315, M312, M316D, M318C, M315C, M315D, M318, M318D, M313D

    backhoe loaders
    446

    wheel-type loader
    910M 914M 918M 910K 914K

    drill
    MD6250

    backhoe loader
    446D, 446B

    articulated dump truck
    735C, 745 745C, 740C 740 GC 740

    articulated trucks
    740CEJ