7T-9370: GEAR-SUN
+ / - Hover over image to Zoom
Other Views

    7T-9370: GEAR-SUN

    Part Number: 7T-9370
    Brand: Cat
    Retrieving Price.....

    Cat® Spur Gear

    Description:
    A spur gear is the most common type of gear and consists of a cylinder or disk with teeth projected straight outward. A spur gear also generally looks the same from either side, since the teeth are straight from one side to the other.


    Attributes:
    Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.


    Recommended Application:
    Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Yellowmark™ Part Option?

    Yellowmark™ parts offer a mid-tier repair alternative providing the same form, fit, and function of genuine Cat® parts.
    Brand: Cat
    Classic Spur Gear
    oem solutions
    TR35

    track-type tractor
    D6T, 7SU D7H, 6A 6 6SU D6H, D6R, D6T XL PAT D6R III 6S D7R II 7S D6R II D7R, D6T LGP D6T XW PAT D6R XL 57H 7S LGP 7U D6T XL D6H XR 7A 7 D6T LGPPAT 56H D6H XL D6R LGP D6T XW D7R LGP D6H II 56 D6R STD D7R XR

    pipelayer
    572R II 578, PL72, 583R, 572R

    wheel-type loader
    980M, 980G, 972L, 966G, 966E, 980F II 966H, 980G II 966D, 970F, 972G, 980F, 966G II 972M, 980H, 972G II 980C, 966F II 966F, 972H, 972K, 980K, 980L

    wheel dozer
    8A4K 814K, 814F, 814F II 814B

    earthmoving compactor
    816K, 815K, 815F, 816F II 815B, 815F II 816F, 816B