7T-9526: CONE
+ / - Hover over image to Zoom
Other Views

    7T-9526: CONE

    Part Number: 7T-9526
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    pipelayers
    PL87, PL83, 587R, 583T

    cold planers
    PM-565B, PM-201

    cold planer
    PM-465

    pipelayer
    PL83, PL87, 587T

    track-type tractor
    D8R 8 8SU 8U D8T, D8R II 8A 57H D8N

    ag tractors
    75E, 85E, 65B

    track type tractors
    D8N, D8T, D8RLRC, D8RII

    challenger
    65E, 95E, 75C, 65C, 75D, 85C, 75E, 65D, 85D, 85E