7T-9773: SEGMENT
+ / - Hover over image to Zoom
Other Views

    7T-9773: SEGMENT

    Part Number: 7T-9773
    Brand: Cat
    Retrieving Price.....

    Sprocket (Segment)

    Description:

    • Sprockets transfer the engine power to the link assemblies and engage the link assembly to create motion.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 20.9
    • Bolt Size (mm): 20.9
    • Number of Sprocket Bolts: 5
    • Number of Sprocket Segments: 5
    • Number of Sprocket Teeth: 5
    track-type tractor
    8 D8N, 8U 8A 57H 8SU