7T-9823: LINK
+ / - Hover over image to Zoom
Other Views

    7T-9823: LINK

    Part Number: 7T-9823
    Brand: Cat
    Retrieving Price.....

    Sealed Track Link (Right Hand)

    Description:

    • Track links are a part of the link assembly and provide a rail for the machine to run on.

    Attributes:

    • Sealed track has contact between the internal pin and bushing causing wear to begin immediately because of the friction between the two parts. This results in a significant increase of internal wear life of the link assembly. Grease Lubricated Track link assemblies are direct replacements for sealed link assemblies on Cat Hydraulic Excavator models.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 23.22
    • Bolt Size (mm): 23.22
    • Track Pitch (in): 8.5
    • Track Pitch (mm): 215.9
    excavator
    235B, 235