7T-9826: SHOE
+ / - Hover over image to Zoom
Other Views

    7T-9826: SHOE

    Part Number: 7T-9826
    Brand: Cat
    Retrieving Price.....

    Track Shoe (Double Grouser)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    Attributes:

    • Double grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Double grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 7/8
    • Bolt Size (mm): 7/8
    • Shoe Type: Double Grouser
    • Shoe Width (in): 29.9
    • Track Pitch (in): 8.5
    • Track Pitch (mm): 215.9
    excavator
    235B, 235, 235C