7T-9831: CONE
+ / - Hover over image to Zoom
Other Views

    7T-9831: CONE

    Part Number: 7T-9831
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    telehandler
    RTC60 RT100 RT50, RT60, RT80, RT50SA

    asphalt paver
    AP-1000D, BG-2255C, 8 FT AP-600D, AP-555E BG-2455C, BG-2455D, AP-1055B, AP-800, BG-230, BG555E, AP-1055D, BG-240C, BG-210B, 10-20B, 10 FT BG1000E, AP-800D, AS3251C, BG-225C, AP-655D, 8-16B, AP-650B, BG-260C, AP-900B, AP-1000B, BG-230D, AP-1050B, AP-1000E BG-260D, AP-655C, BG1055E, BG-245C, 10-20WB AS3301C, AP-800C, BG-225B, AP-1000, AP-800B AP-1055E

    cold planer
    PM-565, PM-465, PM-565B

    track-type tractor
    D4H, D5M 4A D4H III 4S 4P 55, D8L, 54 D4H XL 4

    integrated toolcarrier
    IT28G, IT24F, IT28F, IT38F, IT18F

    road reclaimer
    RR-250, SS-250, RM-350, SM-350, RM-350B

    wheel-type loader
    924F, 988F, 928G, 918F, 928F, 938G, 928HZ, 938F, 930H, 928H, 988F II

    track-type skidder
    D4HTSK II 54H 4P D4HTSK III

    articulated dump truck
    D300E, D20D, D250E, D250D

    challenger
    75C, 65D, 75D, 65C, 85C, 85D