7X-0264: Hex Head Bolts, Zinc Plated
+ / - Hover over image to Zoom
Other Views

    7X-0264: Hex Head Bolts, Zinc Plated

    Part Number: 7X-0264
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Zinc Plated
    • Grip Length - 2 (in): 1.75
    • Head Height - 4 (in): 0.19
    • Head Width - 5 (in): 0.44
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 1/4 - 20
    • Total Bolt Length - 3 (in): 2 1/2
    cold planers
    PR-450C, PR-1000, PM-201, PM-465, PM-565B

    asphalt pavers
    BG-260C, BG-2455C, AP-1000B, AP-1055D, AP-800D, BG-2455D, AP-900B, BG-2255C, AP-1000D, AP-1055B, AP-655C, BG-260D, BG-230D, BG-240C, BG-245C, AP-800, BG-230, BG-225C

    track type tractors
    D9R, D6TLGPVP, D7RLGP, D6RXL, D6RLGP, D8RLRC, D11R, D6R, D7R, D6RXR, D5HIIXL, D4HIILGP, D4HIIIXL, D6TXWVP, D6TXLVP, D6MLGP, D6HII, D6NXL, D5H, D5NLGP, D6HIILGP, D5MXL, D6MXL, D6HLGP, D5MLGP, D6H, D11N, D6HIILS, D6HIIXR, D6HIIXL, D6NLGP, D5NXL

    underground articulated trucks
    AD22

    vibratory single drum smooth
    CS-573D, CS-583C, CS-323C, CS-533C, CS-531D, CS-433C, CS-531C, CS-431C, CS-573C, CS-563CAW, CS-663E, CS-583D, CS-563DAW, CS-533D, CS-683E

    vibratory single drum pad
    CP-563C, CP-533C, CP-533D, CP-663E, CP-563D, CP-323C, CP-433C

    vibratory double drum asphalt
    CB-534C, CB-634C, CB-434C, CB-534B, CB-434B, CB-634

    stabilizers/reclaimers
    RM-350B, SS-250B, RR-250B, RM-250C

    genonly
    SR4B, SR4, SRB695, SRB822, SR 825

    knuckleboom loaders
    539

    3300
    G3304

    7 to 9 liter
    3114

    3500
    3512CHD, G3516, 3516BHD, 3512B, 3512C, 3512BHD, 3508B, G3516C, G3516B, 3508, 3512, 3516, G3520B, G3516E, 3516B, G3520C, G3520E, G3508, C175-16, G3520, SPF743, 3516CHD, G3512E, G3512

    wheel tractor scrapers
    627G, 621F, 623F, 615C, 623G, 627F

    transmission
    TH48, CX48

    pneumatic tired compactors
    PS-360B, PS-150C, PF-290B, PS-200B, PS-150B

    compactors
    836

    vees 27 to 32 liter
    3412C, C27, G3412, C32

    defense and federal products
    DEUCE, 30/30

    pipelayers
    583R, 561M

    3116/3208
    3116

    generator
    SRB825, SR 696, SRB862, SRB867, SRB866, SR 697, SR 692, SRB824, SRB696, SRB691, SRB827, SRB828, SR 824, SRB826, SR 826, SR 690, SRB693, SRB690, SR 864, SRB692, SR 828

    15 to 18 liter
    C18, 3456, G3406, C15

    skidders
    527CA, 527GR, 517GR, D4TSKHIII, D5TSKHII, D4TSKHII, 517CA

    combination rollers
    CB-535B

    off highway trucks
    784B, 784C, 785C, 777D, 789D, 776D, MT4400DAC, 789DXQ, 773ELRC, 793C, 785D, 789, 785B, 771D, 775D, 789B, 793B, 777DHAA, 776C, 773DLRC, 775E, 777DLRC, 789C, 777C, 769D, 793D, 785DOEM, 773E, 773D, 777E2, 773E2LRC, 793, 777E

    wheel loaders
    992C, 990, 992D, 988F

    wheel dozers
    844, 834B

    wheel excavators
    M325DMH, MH3049, MH3037, MH3059