7X-0268: Bolt
+ / - Hover over image to Zoom
Other Views

    7X-0268: Bolt

    Part Number: 7X-0268
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Electroplated Zinc (96 h Salt Spray)
    • Drive (mm): 11.1125
    • Finish: Zinc Plated
    • Grade: 8
    • Grip Length (mm): 69.85
    • Head Height (mm): 4.7625
    • Hole Thread Pitch: 20
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 88.9
    • Thread: Coarse Thread UNC
    • Thread Size (mm): .250
    petr
    3512C, 3512B, 3512E

    cold
    PR-1000, PR-1000C

    ttt
    D3G, D6R II D5H XL D6T, D5G, D6R III D4H, D4G, D9R, D5H, D6E D6G SR D4H XL D4H III

    ieng
    3512C, G3616, 3512B, G3606, G3612, G3608, SPT343 SCT673 SG137-08

    lhd
    R2900G, R3000H

    tskd
    517 D4HTSK II 527 D4HTSK III D5HTSK II

    oht
    777G, 794 AC 785D

    mh
    MH3037

    epg
    3512B

    wtl
    966F II 950F II

    ap
    AP-1000, 8 FT AP-1055B, BG-225C, 10 FT 10B AP-900B, AP-1050B, BG-245C, AP-1000B, AP-650B, BG-260C, BG-2455C, BG-240C, AP-1050, 10-20B