7X-0274: Bolt
+ / - Hover over image to Zoom
Other Views

    7X-0274: Bolt

    Part Number: 7X-0274
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Electroplated Zinc (96 h Salt Spray)
    • Finish: Zinc Plated
    • Grade: 8
    • Grip Length - 2 (in): 1.87
    • Head Height - 4 (in): 0.24
    • Head Width - 5 (in): 0.50
    • Hole Thread Pitch: 18
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 5/16 - 18
    • Total Bolt Length - 3 (in): 2 3/4
    telehandler
    TH255C

    pipelayer
    578, 583R

    wheel tractor-scraper
    657G, 631G

    paving compactor
    CS-563C CP-323, CP-563C, CB-434B, CS-583C, CP-533C, CS-323 CB-434, CS-533C, CS-573C, CS-683E, CS-663E, CP-663E

    engine - generator set
    3508B, XQC1600, 3512B, G3516C, 3516B, 3508, G3516H, XQC1200

    underground articulated truck
    AD40 AE40 AD45

    wheel-type loader
    966G, 980H, 972G, 960F, 950F, 980F, 980G II 970F, 966F

    forest products
    550, 580, 580B, 570B, 570

    engine - industrial
    3516E, 3512E, 3508B, CPT372 SPF743

    wheel-type skidder
    508

    articulated dump truck
    D300D

    engine - truck
    C15

    off-highway truck
    769D, 771D, 768C, 785C, 789C, 784C, 785D, 769C, 771C

    asphalt paver
    AP-1000B, BG-260C, AP-900B, BG-240C, AP-800B 10 FT AP-1000, AP-200B, AP-800

    oem solutions
    CAT WDS

    cold planer
    PM-565, PM-565B, PR-450C, PR-1000, PR-1000C

    track-type tractor
    8A D7H, D8R 7SU D7R II 57H 7U D6R, D8N, D6H II D7R, D6H XR 7 7S LGP D8R II 7S 8SU 8U D7R LGP D5H, D10T2, D7R XR D6H, 8 D11T, D6G, D6G2 XL D6G2 LGP 57 7A

    road reclaimer
    SS-250B, RR-250, RM-250C, SS-250, RR-250B

    wheel dozer
    824G II

    petroleum products
    2016 3512B, 3516B, 3512C, 3512E, 3508B

    excavator
    350 L 350-A

    earthmoving compactor
    826G II 825G II