7X-0277: Bolt
+ / - Hover over image to Zoom
Other Views

    7X-0277: Bolt

    Part Number: 7X-0277
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant).

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Electroplated Zinc (96 h Salt Spray)
    • Finish: Zinc Plated
    • Grade: 8
    • Grip Length - 2 (in): 2.75
    • Head Height - 4 (in): 0.24
    • Head Width - 5 (in): 0.50
    • Hole Thread Pitch: 18
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 5/16 - 18
    • Total Bolt Length - 3 (in): 3 3/4
    asphalt paver
    AP-200B, AP-900B, BG-240C

    cold planer
    PR-750B, PR-450C, PR-450

    track-type tractor
    6A D6H, D6H XR D6R, 7S 6S 8SU D6H II D7H, 56H 6SU 6 D6H XL D10T2, 7SU D9R, 56 D8N, 8U D8R 57H 8A 7 7U 7A 8

    wheel tractor-scraper
    631G, 637E, 631E, 651E, 623F, 623E, 637G, 623H, 623G, 621G, 633E II 627E, 627G, 621F, 657E, 627H, 627F, 621E, 657G, 621H

    paving compactor
    CS-323 CS-551, CB-614, CB-314, CS-431B, CP-323, CP-553, CS-553

    engine - generator set
    3208, C32, 3508B

    road reclaimer
    RM-300

    wheel-type loader
    936F

    petroleum products
    CX48-P2300 3508B

    engine - industrial
    3508B, SPF743