• Home
  • 7X-0281: Hex Head Bolts, Zinc Plated
7X-0281: Hex Head Bolts, Zinc Plated
+ / - Hover over image to Zoom
Other Views

    7X-0281: Hex Head Bolts, Zinc Plated

    Part Number: 7X-0281
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: 0, Hex Head Bolts
    • Finish: Zinc Plated, 0
    • Grip Length - 2 (in): 4.63, 0
    • Head Height - 4 (in): 0.24, 0
    • Head Width - 5 (in): 0.50, 0
    • Thread: Coarse Thread UNC, 0
    • Thread Size (in - tpi) (in): 5/16 - 18
    • Total Bolt Length - 3 (in): 5 1/2, 0
    • Unit of Measurement: 0, Inch