7X-0295: Hex Head Bolts, Zinc Plated
+ / - Hover over image to Zoom
Other Views

    7X-0295: Hex Head Bolts, Zinc Plated

    Part Number: 7X-0295
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Zinc Plated
    • Grip Length - 2 (in): 4.25
    • Head Height - 4 (in): 0.29
    • Head Width - 5 (in): 0.56
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 3/8 - 16
    • Total Bolt Length - 3 (in): 5 1/4
    marine products
    C32, C18

    pipelayer
    589

    wheel tractor-scraper
    623G, 627G, 631G, 631E, 657E, 637G, 657G, 621G, 637E, 621F, 633E II

    wheel tractor scrapers
    627G

    engine - generator set
    C32

    underground articulated truck
    AD55, AD30, AD45B

    motor grader
    24H

    engine - industrial
    3306, D333C, SPF743, 3304, G3306, D330C

    articulated dump truck
    D250E, D300E

    off-highway truck
    784C, 777G, 776C, 769D, 785, 785C, 771D, 777C, 777D, 776D, 785D, 789C, 777

    vees 27 to 32 liter
    C32, C27

    load, haul, dump
    R2900G

    generator
    SR5

    track-type tractor
    D4H, D5H, D4H XL D8N, D10R, D4H III D10N, D5H XL D6E SR

    track-type loader
    973, 963B

    petroleum products
    3512E

    track-type skidder
    527 D5HTSK II 517 D4HTSK II D4HTSK III

    excavator
    330B LN 330B L