7X-0302: Bolt
+ / - Hover over image to Zoom
Other Views

    7X-0302: Bolt

    Part Number: 7X-0302
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Electroplated Zinc (96 h Salt Spray)
    • Drive (mm): 14.2875
    • Finish: Zinc Plated
    • Grade: 8
    • Grip Length (mm): 158.75
    • Head Height (mm): 7.14375
    • Hole Thread Pitch: 16
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 190.5
    • Thread: Coarse Thread UNC
    • Thread Size (mm): .375
    com
    825G, 826G

    petr
    CX35-P800 CX31-C18I CX31-P600 CX35-C18I C18, CX38-P892 CX38-P800

    ttt
    D8N, D10N

    ieng
    C18

    wts
    623G, 623E, 623F, 627G, 627E, 621E, 615C, 621F, 657E, 621G, 627F, 615C II

    wtt
    824G

    oht
    777D, 776C, 776D, 777C, 785C, 785D, 777, 785, 789B, 789C, 784B, 784C, 785B, 793B

    wtl
    994, 980G