7X-0304: Hex Head Bolts, Zinc Plated
+ / - Hover over image to Zoom
Other Views

    7X-0304: Hex Head Bolts, Zinc Plated

    Part Number: 7X-0304
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Zinc Plated
    • Grip Length - 2 (in): 7.25
    • Head Height - 4 (in): 0.29
    • Head Width - 5 (in): 0.56
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 3/8 - 16
    • Total Bolt Length - 3 (in): 8 1/2
    3500
    3516CHD

    load, haul, dump
    R1600G

    wheel tractor-scraper
    631G, 637G

    pipelayer
    578

    track-type tractor
    D8R II D6G2 LGP D6G2 XL

    wheel-type loader
    980C

    off highway trucks
    789D

    engine - industrial
    G3520B

    excavator
    390F 390F L

    track excavators
    390FMHOEM

    off-highway truck
    794 AC

    earthmoving compactor
    826C