7X-0307: BOLT
+ / - Hover over image to Zoom
Other Views

    7X-0307: BOLT

    Part Number: 7X-0307
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    *Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    *Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    *Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    *Coatings that meet special requirements for different applications (RoHS compliant).

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 7/16
    • Bolt Type: Hex Head Bolts
    • Coating: Electroplated Zinc (96 h Salt Spray)
    • Finish: Zinc Plated
    • Grade: 8
    • Grip Length - 2 (in): 0.19
    • Head Height - 4 (in): 0.34
    • Head Width - 5 (in): 0.69
    • Hole Thread Pitch: 14
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 7/16 - 14
    • Total Bolt Length - 3 (in): 3/4
    cold planers
    PR-1000

    wheel tractor-scraper
    613C

    underground articulated truck
    AD30

    engine - generator set
    C15

    engine - industrial
    3406C, G3406

    track type tractors
    D8N, D8T, D8RLRC, D8RII

    compactors
    826K

    articulated dump truck
    730C, 730C2, 730C2 EJ

    asphalt paver
    BG-225C, BG-230D, AP-650B, AP-800D, BG-230, BG-210B, AP-800C, BG-225B

    underground mining loaders
    R1300G

    load, haul, dump
    R1300G, R1300G II R2900G

    cold planer
    PR-1000C

    track-type tractor
    D11T, D11R, D8R II D8R D8T

    skidders
    528B

    wheel dozer
    824K

    petroleum products
    TH48-E70 C15

    wheel dozers
    824K

    earthmoving compactor
    825K, 826K