7X-0312: BOLT
+ / - Hover over image to Zoom
Other Views

    7X-0312: BOLT

    Part Number: 7X-0312
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Electroplated Zinc (96 h Salt Spray)
    • Drive (mm): 17.4625
    • Finish: Zinc Plated
    • Grade: 8
    • Grip Length (mm): 34.925
    • Head Height (mm): 8.334375
    • Hole Thread Pitch: 14
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 63.5
    • Thread: Coarse Thread UNC
    • Thread Size (mm): .437
    7 to 9 liter
    C9

    3500
    SPF743

    wheel tractor scrapers
    621F, 627G, 623G, 637K, 631KOEMLRC, 631KOEM, 621G, 627F, 657G, 637KLRC, 631KLRC, 623F, 631K

    transmission
    CX35, TH55, TH35, CX31, CX31 DB

    10 to 13 liter
    C13, C11

    track loaders
    973C, 939, 931B, 935C, 931C, 931CLGP, 931BLGP, 931CIILGP, 931CII, 935B, 935CII, 973CLGP, 933LGP, 933

    compactors
    816FII, 815F, 815FII, 826GII, 816F, 825GII, 815B

    track excavators
    215BLC, 375L, 215, 219, 215BSA, 215CLC, 375, 5080

    track type tractors
    D6RIIXL, D3CIIILGP, D4CIII, D7R, D6HIIXR, D6RII, D5CIIILGP, D6RIIXW, D4CIILGP, D3CII, D3CLGP, D3C, D4CII, D7RIIXR, D7RLGP, D7RII, D3BLGP, D7RIILGP, D3CIILGP, D8NNSUC, D6HIIXL, D4CLGP, D4C, D3B, D5CIIIXL, D5CIII, D4CIIILGP, D6RIILGP, D4CIIIXL, D11TCD, D3CIIIXL, D11T, D3CIII

    articulated trucks
    740, 730EJ, D350E, D40D, D400D, 725, 730, 730OEM, 725OEM, D400E, 735, 735OEM, 740OEM, 740EJ

    underground articulated trucks
    AD60, AD55, AD55B, AD45B

    defense and federal products
    DEUCE, 30/30

    pipelayers
    572R, 572RII

    vibratory single drum smooth
    CS-553, CS-551

    underground mining loaders
    R1300G, R1600G, R1300GII, R1600H

    vibratory single drum pad
    CP-553

    15 to 18 liter
    C18, C15

    skidders
    525DLRC, 545D, 555DLRC, 508, 555D, 525D, 530B, 545DLRC

    ag tractors
    65B

    off highway trucks
    777DHAA, 785D, 777D, 789DXQ, 784B, 789D, 785DOEM, MT4400DAC, 789C, 789B, 784C

    wheel loaders
    988F, 966FII, 936F, 936E, G910, 970F, 992C, 992D

    wheel dozers
    824GII, 814F, 814FII

    stabilizers/reclaimers
    RM-250C, RM-300, RM-350B, SS-250B, RM-500, RR-250B

    wheel excavators
    MH3049