7X-0317: Hex Head Bolts, Zinc Plated
+ / - Hover over image to Zoom
Other Views

    7X-0317: Hex Head Bolts, Zinc Plated

    Part Number: 7X-0317
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Zinc Plated
    • Grip Length - 2 (in): 2.63
    • Head Height - 4 (in): 0.34
    • Head Width - 5 (in): 0.69
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 7/16 - 14
    • Total Bolt Length - 3 (in): 3 3/4
    wheel tractor scrapers
    623G, 623F

    compactors
    826H, 825H

    track type tractors
    D11R, D11T, D11TCD, D11N, D11RCD

    articulated trucks
    D250EII, D250E, D300E

    pipelayers
    578, 572RII, 572R

    defense and federal products
    DEUCE, 30/30

    underground mining loaders
    R2900G, R3000H

    ag tractors
    65E, 95E, 85D, 75D, 85E, 75E, 65D

    backhoe loaders
    446D

    off highway trucks
    777F, 777DLRC, 777B, 777C, 777D, 777FOEM

    wheel loaders
    966FII, 970F, 966F

    stabilizers/reclaimers
    RM-250C, RM-350B, RR-250B, SS-250B

    wheel dozers
    834B, 824H