• Home
  • 7X-0320: Hex Head Bolts, Zinc Plated
7X-0320: Hex Head Bolts, Zinc Plated
+ / - Hover over image to Zoom
Other Views

    7X-0320: Hex Head Bolts, Zinc Plated

    Part Number: 7X-0320
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: 0, Hex Head Bolts
    • Finish: 0, Zinc Plated
    • Grip Length - 2 (in): 3.75, 0
    • Head Height - 4 (in): 0.34, 0
    • Head Width - 5 (in): 0.69, 0
    • Thread: 0, Coarse Thread UNC
    • Thread Size (in - tpi) (in): 7/16 - 14
    • Total Bolt Length - 3 (in): 0, 5
    • Unit of Measurement: Inch, 0