Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0328: 1/2''-13 x 3 1/2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0328: 1/2''-13 x 3 1/2'' Hex Head Bolt
7X-0328: 1/2''-13 x 3 1/2'' Hex Head Bolt

Inch

Brand: Cat

Product Images
7X-0328: 1/2''-13 x 3 1/2'' Hex Head Bolt
7X-0328: 1/2''-13 x 3 1/2'' Hex Head Bolt
7X-0328: 1/2''-13 x 3 1/2'' Hex Head Bolt
7X-0328: 1/2''-13 x 3 1/2'' Hex Head Bolt
7X-0328: 1/2''-13 x 3 1/2'' Hex Head Bolt

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-0328

Units of Measure

USMetric
Bolt Length (in): 3.5
Bolt Length (mm): 88.9
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 2.25
Grip Length (mm): 57.15
Material: Steel,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.02
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.500
Locking Feature: None
Thread Size (dia x pitch) (mm): 1/2x13
View More
Compatible Models for part number 7X-0328

GENERATOR

SR4B SR500 SR4 SR5

INTEGRATED TOOLCARRIER

IT14G2 IT28 IT18 IT14G IT28B IT18B

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III D4HTSK II

ROTARY DRILL

MD6310 MD6250 MD6380

TRACK FELLER BUNCHER

2590 1390 552 2 TK752 TK751 541 2 TK741 541 551 552

WATER FORDING TRACTOR

D7R II

EXCAVATOR

225B 225D 229D 231D 235B 235C 235D 245D 245B 229 225 235

MULTI TERRAIN LOADER

297D2 XHP 297D2 297D XHP 277D 257D 297D 287D

COMPACT TRACK LOADER

289D 299D 279D 299D3 299D2 249D 259D 299D2 XHP 239D 239D3 299D3 XE 249D3 299D XHP

WHEEL TRACTOR

633E II 651E 631E 631G 623E 623F 657E 621E 621F 657G 627G 627E 627F 637G 637E

TRACK LOADER

963 973 935C 935B 939 933 973C 963B 963C 931B 931C 931C II 935C II

SOIL COMPACTOR

825G 825C

PETROLEUM ENGINE

2016 3512E

BACKHOE LOADER

420F2 432F2 430F2 444F2

WHEEL DOZER

854G 844H 844K 844 834B 824G 824C

LANDFILL COMPACTOR

836 826C 826G

COMPACT WHEEL LOADER

910K 910M 906H2 907H2 914K 914M 908M 908H2 906M 918M 907M

WHEEL LOADER

960F 950F G926 988B 988F 966D 966C 966F 966E G936 930K 930M 966R 936E 936F 924K 926E 938K 938M 926M 988F II 907K 906K 906M 995 994 990 916 908K 908M 926 936 980F II 966F II 908 907 906 990K 992D 980C 992C 980F 980G 994D 970F 994K 950F II

SNOW WING

BLADE

ARTICULATED TRUCK

D20D D30D D250E II D250E D250D D25D D350E D350D D350E II D400E II D300E II D300E D300D D400E D400D D40D

WHEELED EXCAVATOR

M325B

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3406 3406B 3406C G3520H

ASPHALT SCREED

10 FT 8-16B 8 FT 10B 10-20WB 10-20B

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

WHEEL SCRAPER

651E 631G 631E 621E 657G 621G 621F 657E 637E 637G 627G 627F

LOGGER

227

GAS ENGINE

G3516E G3406 G3516C G3512 G3516 G3508

TRACTOR

772B 784C 784B 776C 776B 768C

TRAILER

VFS70 VFS50

BULLDOZER

834U 834S 9SU 8SU D5C PAT 10SU 7SU 6SU 11SU 7S LGP 8U 9U 4P 5A D5C PATLGP 5P 5S 6A 6S 11U 7A 7S 7U 10U 8A 5A PAT

FELLER BUNCHER

FB518

PUMPER

HT400 SCT673 SPF743 SPF343C

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD55B AD60 AD55 AD63 AD30 AD45 AD40

POWER MODULE

C32 PM3508 PM3516 PM3512 PM3412 TR43-C18L PMG3516

LOAD HAUL DUMP

R1600G R1600H R1700G R3000H R1700 II R2900G R1300 R1600 R1700 R2900 R1300G

OFF HIGHWAY TRUCK

777G 777E 796 AC 794 AC 773GC 772 770 777 775 773 798 AC 785D 785 798

OEM SOLUTIONS

3412C

WINCH

57H 56H 53 56 55 59 58 59N 59L 58L

MOTOR GRADER

120H 24 120M 120K 135H 120M 2 163H 140M 140K 140H 140K 2 143H 12M 3 12M 2 140M 3 140M 2 135H NA 163H NA 160M 2 160M 3 120H NA 12M 3 AWD 12H NA 160 16H 16G 14L 140H NA 150 160M 3 AWD 140 14H 12H 24H 12M 12K 120 160K 160H 160M 140M 3 AWD 16H NA 160H NA 14H NA 120K 2

ROTARY CUTTER

RC20

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D6D SR D3C II D9 GC D4H III D6R II 30/30 D3C III D3B D3C D4B D7R SERIES D4H D4C D5B D5C D5H D5E D6E SR D6D D6R D6E D6H D10N D10R D10T D11N D11R D7R XR D6H XL D6H XR D7R LGP D4C III D5C III D7R D7H D8T D8R D8L D10T2 D8N D9T D9R D8R II D9L D9N DEUCE D4C II D7R II

ASPHALT PAVER

AP-800 BG-240C BG555E AP-900B AP-1050B AP-800D AP-800C AP-800B BG-260D BG-260C AP-600D BG1000E AP-500E AP-655C AP-655D BG-2455D BG-2455C AP-1000B AP-1000E AP-1000D AP-555E AP-650B BG-230 AP-1050 BG1055E BG-210B AP-1055B AP-1055D AP-1055E BG600D AP-1000 BG-2255C BG-225C BG-230D BG655D BG-245C BG500E

MARINE ENGINE

C32 3406B 3406C C32B

MARINE AUXILIARY

C32

PIPELAYER

587T 587R 578 561N 561M 572R 561H PL87 PL61 583T 583R 589

FRONT SHOVEL

235C

VIBRATORY COMPACTOR

CS-433B CS-323 CP-433B CP-323 CB-314

PETROLEUM PACKAGE

TH48-E70 CX35-P800

GENERATOR SET

DE1400 G3406 G3520 G3516 3508 3412C G3412 C32 GEN SET 3516 C18 3512 3456 DE1500 C18 GEN SE G3516B G3516C G3516E 3508B C32 C175-20 C175-16 G3520C G3520E G3520H G3520K 3512C 3512B 3408C 3406C 3516C 3516B 3516E

ENGINE

3512E G3516C G3406 G3520 G3520H

EJECTOR TRUCK

D400E II

COLD PLANER

PR-1000C PR-450 PM-565B PR-1000 PR-450C PM-465 PM-565

ELECTRIC ROPE SHOVEL

7495 HF 7495

GEN SET ENGINE

3406C 3406B 3516B 3512B 3306B G3520 3508B 3412 3208 3412C 3508 3512 3516

RIPPER

977 3 7 6 5 9 8 11 10

SKID STEER LOADER

226D 272D3 XE 232D3 272D2 XHP 272D XHP 226B3 226D3 272D 236D3 262D 242D 272D3 272D2 246D 232D 236D

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 794 AC 775G 775F 772G OEM 775E 775D 789C 789D 777C 777B 789B 777D 777G 777F 775G OEM 770G OEM 769D 769C 785 789 770G 772G 69D 773E 785G 773D 773G 773F 773G OEM 785C 785D 773B 785B MT4400D AC 772 770 775G LRC

POWERTRAIN

TR43M44-C13B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced