7X-0335: Bolt
+ / - Hover over image to Zoom
Other Views

    7X-0335: Bolt

    Part Number: 7X-0335
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Electroplated Zinc (96 h Salt Spray)
    • Finish: Zinc Plated
    • Grade: 8
    • Grip Length - 2 (in): 4.00
    • Head Height - 4 (in): 0.39
    • Head Width - 5 (in): 0.75
    • Hole Thread Pitch: 13
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 1/2 - 13
    • Total Bolt Length - 3 (in): 5 1/4
    marine products
    3406E, C18, C15

    wheel tractor-scraper
    633E II 657E, 657G, 637G, 631G, 637E, 631E, 623G, 651E

    pipelayer
    583R

    motor grader
    16G

    wheel-type loader
    994, 970F, 992C, 988F, 988F II 992D, 960F, 966F II 988B

    tillage
    TL5 30 TL5 38 TL5 42 TL4 24 TL4 27 TL5 44 TL5 34 TL4 36 TL5 50 TL5 40 TL5 32 TL4 31 TL4 45 TL4 42 TL5 46 TL5 48 TL5 36

    articulated dump truck
    730, 725

    off-highway truck
    785D, 777D, 785B, 773G LRC 789B, 775G LRC 776C, 789C, 785C, 772G, MT4400D AC 784C, 776D, 775G, 773G, 797, 777G, 770G, 777E, 777C, 784B

    challenger
    95E, 65E, 85E, 75E

    asphalt paver
    AP-655D, AP-555E AP-600D, AP-1000, AP-200B, AS2252C, AS2302, BG555E

    load, haul, dump
    R1300G, R1700G, R2900G

    cold planer
    PR-1000, PR-1000C

    track-type tractor
    D6R, D11R, D6R II D6H XL D6H, D6H XR D10T, D5H XL D5H

    wheel dozer
    834B

    track-type loader
    953C

    petroleum products
    C18

    off highway trucks
    797B

    backhoe loader
    416B, 428B