7X-0338: BOLT
+ / - Hover over image to Zoom
Other Views

    7X-0338: BOLT

    Part Number: 7X-0338
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    *Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    *Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    *Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    *Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Electroplated Zinc (96 h Salt Spray)
    • Drive (mm): 19.05
    • Finish: Zinc Plated
    • Grade: 8
    • Grip Length (mm): 120.65
    • Head Height (mm): 9.525
    • Hole Thread Pitch: 13
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 152.4
    • Thread: Coarse Thread UNC
    • Thread Size (mm): .500
    comb
    460, 470, 465

    whex
    W330B

    uat
    AD45B, AD30, AD55

    lhd
    R1300G II R1300G, R1700G, R2900G, R3000H

    fp
    SAT323TSC, TK381, 573, TK370, 533, TK380, SAT318T, SAT323, SAT318, TK371, 543, SAT323T

    emac
    C-9, 3116

    drll
    MD6310

    comp
    PS-200B, PS-150C, PS-150B, CW-14

    wtl
    972G, 924GZ, 966E, 924G, 938G II 962H, 938G, 950H, 970F, 980H, 966G, 966F II 962G, 950F II 928G, 966G II 992D, 962G II 994K, 980F, 980C, 960F, 972G II 930G, 966F, 950G II 950F, 950G, 966D, 992C, 990 II

    chal
    55, 45, 35

    meng
    3126B, C18, C7, C9, 3406E, 3116, 3126, C15

    ttt
    D6G2 LGP D5M D6M D6N, D11R, D11N, D4E SR D6G2 XL D10N, D5N D4H III D6E D4H XL D6G SR D6E SR

    ieng
    3126, 3116, C7, 3126B, C9, C-9, 3114

    wts
    657G, 627E, 613C, 613C II 657E, 627G, 651E, 627F

    wtt
    814F II 814F

    mg
    16H NA 16H, 14H NA 14M, 16G

    oht
    777E, 777B, 777G, 777D

    rrss
    SM-350, RR-250, SS-250B, RR-250B, RM-350B, RM-250C, SS-250, RM-350

    com
    815F II 815B, 816F, 826C, 815F, 816F II

    cold
    PR-450C, PR-1000C PR-1000

    teng
    3116, 3126, 3114, 3126E

    it
    IT38G, IT28G, IT38G II IT62G II IT62G

    motor graders
    14H

    pipe
    PL61, 561M, 561N

    ap
    AP-1000, AP-1050

    exc
    330 L 350, 330B L 320B N 350 L 330, 330B, 322C FM 320B S 320B L 320B, 330B LN

    petr
    C15, C32, TH48-E80 TH31-E61 3126B, C9, TH31-C9P C27, C18, C7, CX31-C9I CX31-P600 TH31-C9I

    wheel loaders
    950G, IT62G, IT62H, 962G, 966GII, 938GII, IT38G