7X-0340: BOLT
+ / - Hover over image to Zoom
Other Views

    7X-0340: BOLT

    Part Number: 7X-0340
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Electroplated Zinc (96 h Salt Spray)
    • Drive (mm): 19.05
    • Finish: Zinc Plated
    • Grade: 8
    • Grip Length (mm): 127
    • Head Height (mm): 9.525
    • Hole Thread Pitch: 13
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 165.1
    • Thread: Coarse Thread UNC
    • Thread Size (mm): .500
    cold planers
    PR-450C

    whex
    M330D M325C MH

    lhd
    R1600G, R1600H, R1700G

    fp
    521, 1090, 541 2 TK732, TK751, 551, 1390, 1290T, 522B, TK741, 2290, 541, TK752, TK722, 1190, TK711, 522, 2390, 552, 552 2 1190T, 2590, 511, 521B, 532, TK721, 2391, 2491

    ttl
    973C

    track type tractors
    D6RII, D6RXL, D6HIIXR, D9R, D6G, D6RXW, D7R, D11R, D6HIIXL, D6RLGP, D11N, D10T, D8RLRC, D6R, D6RXR, D11RCD, D9T, D6RIILGP

    track excavators
    235B, 325CL, 245, 330CLN, 330CL, 325DL, 325DLN, 322CL, 336DL, 229, 330DLOEM, 325CCR, 245BII, 245D, 325DLOEM, 330DL, 330C

    articulated trucks
    D350D

    wtl
    992C, 960F, 970F, 930G, 988F, 988F II 928G, 950F II 950G, 966F II 988B, 950F, 924GZ, 924G, 994D

    comp
    CW-16

    tlg
    TL5 50 TL4 31 TL5 30 TL5 46 TL5 32 TL4 24 TL5 34 TL5 38 TL5 42 TL5 36 TL5 44 TL4 27 TL5 40 TL4 45 TL4 36 TL5 48 TL4 42

    meng
    3516B, 3508B, 3516C, 3512C, 3512B, C12, 3516E, C-12, C32, 3508C, 3512E, 3176C, 3196

    adt
    D300E II D250E II D300E, D400E, D250E, D350E

    ttt
    D6H, D6R II D6R, D11R, D10R, D8R D6R STD D11T, D6G2 XL D10N, D11N, D7R LGP D8N, D6H XR D6G2 LGP D6H XL D9T, D7R XR D6R XL D7R

    ieng
    3126B, C7, SPF343C C9, C-9, 3512E

    wts
    631E, 637G, TS225, 631G, 637E, TS185, 633E II

    mg
    160K, 120K, 120K 2 12K, 140K 2 140K

    oht
    794 AC

    mh
    M325D L MH M325D MH

    com
    836

    7 to 9 liter
    C7, 3126B

    3500
    SPF743

    wheel tractor scrapers
    631G, 633E

    cold
    PM-465

    est
    DEUCE, 30/30

    10 to 13 liter
    3176B

    track loaders
    935CII

    it
    IT28G

    compactors
    836

    motor graders
    140K, 12K

    pipe
    589

    tmh
    TH255C

    exc
    329D L 325D L 324D, 330D L 330D LN 325C, 325C L 329D, 336D L 322C, 324D L 330C, 330C L 329D LN 328D LCR 324D LN 325D, 340D2 L 336D, M325D L MH 330D, M325D MH 326D L 336D LN 330C MH 330D MH 340D L 330C LN

    petr
    3512C, 3516B, CX31-P600 3512B, TH48-E80 C15, TH31-E61 C18, TH55-E70 CX31-C9I TH55, C9, TH48-E70 TH31-C9I TH31-C9P

    epg2
    SR5

    wheel loaders
    960F, IT28G, IT28, 994, 970F, 950FII, 992D, 966E, 966F, IT18, 966FII, 950E, 950F

    epg
    C15, C18, C32, 3512B

    wheel dozers
    834B