7X-0349: Bolt
+ / - Hover over image to Zoom
Other Views

    7X-0349: Bolt

    Part Number: 7X-0349
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 5/8
    • Bolt Type: Hex Head Bolts
    • Coating: Electroplated Zinc (96 h Salt Spray)
    • Finish: Zinc Plated
    • Grade: 8
    • Grip Length - 2 (in): 1.50
    • Head Height - 4 (in): 0.48
    • Head Width - 5 (in): 0.94
    • Hole Thread Pitch: 11
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 5/8 - 11
    • Total Bolt Length - 3 (in): 3
    cold planers
    PM-565B

    marine products
    3512B

    asphalt pavers
    AP1055E

    wheel tractor-scraper
    633E, 623E, 657E, 651E, 657G, 637K, 627K LRC 623F, 615C, 627K, 615C II

    pipelayer
    572R, 583R, 583T, 572R II PL83, 587T, 587R

    underground articulated truck
    AD55, AD45B

    engine - generator set
    C27, 3512B, 3512C, 3456, 3516, 3508B

    forest products
    TK381, HA870, 533, HA871, HA771, TK371, 543, HA770, TK380, TK370

    tillage
    TL5 50 TL5 36 TL5 44 TL5 42 TL3 530 TL5 32 TL5 30 TL5 40 TL5 48 TL3 730 TL5 46 TL5 34 TL5 38 TL3 930

    track excavators
    385CFS, 235B, 235D, 245D

    track type tractors
    D7R, D11R, D8T, D6R, D10R, D7E, D11N, D10N, D6TXLVP, D8RLRC, D9RLRC, D6RIII, D6TXL, D7RLGP, D6RXR, D6RXL, D6HIIXL, D7RIIXR, D7RII, D11TCD, D3CIII, D8RII, D4C, D6HLGP, D3CIILGP, D8N, D4CIILGP, D6T2XL, D9N, D3CII, D6TLGP, D6TXW, D6TLGPVP, D6T2LGP

    off-highway truck
    777D, 793F CMD 793F OEM 793F, 773E, 794 AC 793F XQ 773D

    articulated trucks
    D400E, D350EII, D400EII, D300D, D250D, D40D, D400D

    underground articulated trucks
    AD55

    rotary blasthole drills
    MD6310, MD6250

    cold planer
    PM-201, PM-565

    track-type tractor
    D6T, D6T XL D6R, D6R II D11T, D6T LGP D7R, D9R, D7R II D6R III D6T XW D7E, D8N, D10T2, D6H, D6H XR D8R D11R, D6T XL PAT D4C III D10T, D5H XL D5H, D6H XL D9T, D7R XR D6T LGPPAT D8T, D3C III D6T XW PAT D3G, D8R II D4G, D7E LGP D7R LGP D10R

    engine - machine
    C9.3

    ag tractors
    65D, 65B

    petroleum products
    CX38-P892 CX31-C18I CX35-P800 TH48-E70 TH48-E80 C15, 3512C, CX31-P600 C18, 3512E, 3516C, CX35-C18I CX31-C13I CX38-P800

    track-type loader
    953C, 963C, 973C, 963B

    track-type skidder
    D5HTSK II

    stabilizers/reclaimers
    SS-250B

    3500
    SPF743, 3512CHD

    wheel tractor scrapers
    657G, 651E

    motor grader
    16H, 14M, 16M

    wheel-type loader
    993K, 924H, 924HZ, 980H, 992K, 938K 980F, 930H, 938H, 992G, 994K, 938M 928HZ, 988B, 930K 988F II 930M 926M

    engine - industrial
    3408E, 3412E, C18, C15, C9.3, C32, 3512B, C9.3B, 3512, 3512C, 3516C, CPT372 C27, SPT343 SPF343 SPF343C SPT342 SCT673 C13, SPS343

    track loaders
    973CLGP, 963BLGP

    compactors
    816F, 836, 816B

    articulated dump truck
    740, 735 OEM D300E, 735B, 740B, D350E, D350E II D400E II D250E, 735

    skid steer loader
    297C 277C 287C

    challenger
    85C, 85D, 75C, 75D, 65C

    vees 27 to 32 liter
    C32

    pipelayers
    PL87, PL83

    asphalt paver
    AP-1000B, AP-650B, BG-260C, AP-655D, BG500E, BG-210B, BG-2455D, AP-600D, AP-900B, AP-500E, AP-655C, AP-555E BG-240C, BG-2255C, BG-225B, BG-230, BG-225C, BG1000E, BG600D, AP-1055B, BG-245C, AP-1050B, AP-1055E AP-1000E BG1055E, BG-2455C, BG-230D, AP-800D, AP-1050, AP-1055D, BG555E, BG-260D, AP-1000D, BG655D, AP-1000, AP-800C

    generator
    SR5, SR4B

    skidders
    D5TSKHII

    road reclaimer
    RM-300, RM-350B, RM-250C, RM-350, SM-350, RR-250B, RR-250, SS-250

    wheel dozer
    814F II 814F, 854K, 854G

    off highway trucks
    773D, MT5300DAC

    excavator
    385C, 385C L 385C FS 385C L MH

    drill
    MD6310, MD6250

    wheel loaders
    950G, 988F, 994K, 992D, 980H, 980C, 924K 966F, 994KLRC, 950E

    backhoe loader
    450E

    wheel dozers
    814F, 834B

    earthmoving compactor
    816F, 816F II 836G, 836