7X-0357: BOLT
+ / - Hover over image to Zoom
Other Views

    7X-0357: BOLT

    Part Number: 7X-0357
    Brand: Cat
    Retrieving Price.....

    Track Bolt

    Description:

    • Track bolts are used to connect the track shoes to the link assembly.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 5/8
    • Bolt Type: Hex Head Bolts
    • Finish: Zinc Plated
    • Grip Length - 2 (in): 3.75
    • Head Height - 4 (in): 0.48
    • Head Width - 5 (in): 0.94
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 5/8 - 11
    • Total Bolt Length - 3 (in): 5 1/4
    marine products
    3508B

    pipelayer
    572R II 561N, 561M, 572R, 583R

    track-type tractor
    D6M D5H XL

    engine - generator set
    3508, 3516B

    wheel-type loader
    992D, 966F, 992C

    petroleum products
    3508C

    engine - industrial
    SPT343 SPT342 SPF343 3508, 3508B, G3508, SPF343C

    articulated dump truck
    D250E, D250E II D350E, D300E II D300E, D400E

    off-highway truck
    MT4400D AC