7X-0362: BOLT
+ / - Hover over image to Zoom
Other Views

    7X-0362: BOLT

    Part Number: 7X-0362
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Electroplated Zinc (96 h Salt Spray)
    • Drive (mm): 23.8125
    • Finish: Zinc Plated
    • Grade: 8
    • Grip Length (mm): 133.35
    • Head Height (mm): 11.90625
    • Hole Thread Pitch: 11
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 177.8
    • Thread: Coarse Thread UNC
    • Thread Size (mm): .625
    exc
    320D FM

    com
    815F, 815F II 815B

    meng
    3512B, 3516B, C18, 3508B

    petr
    C18

    ttt
    D11R, 59N D5H, D11T, 58L 9 9U 59L 9SU D9N

    ieng
    SPF743

    wtt
    844, 814F, 844K, 814F II 844H

    fp
    HH44 DE

    mg
    16G, 14G, 16H, 14H, 16H NA 14H NA 14M

    epg
    3512B, 3516B

    tlg
    TL3 730 TL3 530 TL3 930

    wtl
    970F, 966F, 966F II