7X-0365: Bolt
+ / - Hover over image to Zoom
Other Views

    7X-0365: Bolt

    Part Number: 7X-0365
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant).

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Electroplated Zinc (96 h Salt Spray)
    • Finish: Zinc Plated
    • Grade: 8
    • Grip Length - 2 (in): 0.31
    • Head Height - 4 (in): 0.58
    • Head Width - 5 (in): 1.13
    • Hole Thread Pitch: 10
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 3/4 - 10
    • Total Bolt Length - 3 (in): 1 1/2
    marine products
    3516B, 3508B

    wheel tractor-scraper
    627E, 621G, 637G, 627H, 631G, 621H, 631E, 615C, 627G, 621E, 651E, 623G, 627F, 623F, 633E II 637K, 657E, 611, TS225, 623E, 621F, TS220, 613C II 613C, 627K LRC 637E, 633E, TS180, 631K, 657G, 621K, 627K, TS185, 615C II

    pipelayer
    572R, 572R II

    underground articulated truck
    AD30

    engine - generator set
    3512B, 3516B, 3512, 3508B, 3516, PM3508 PM3412 G3412, C9, G3406, 3508

    work tool


    track type tractors
    D9R, D9N, D6R, D7R, D10R, D11T, D10T2, D10T, D4HIILGP, D6RLGP, D6G, D6RII, D8RII, D6RIIXL, D6RIIXW, D9RLRC, D7RII, D7RLGP, D8RLRC, D6RXL, D4HIIIXL, D6RIILGP, D7RIIXR, D7H, D10N, D8N, D11TCD

    track excavators
    325BL, 235C, 245BII

    off-highway truck
    794 AC 769D, 773B, 777D, 775D, 776C, 776D, 773E, 775B, 773D, 771C, 771D, 775E, 769C, MT4400D AC 777C

    articulated trucks
    D400E

    vibratory single drum smooth
    CS-563CAW

    load, haul, dump
    R1600G, R1600H

    cold planer
    PR-1000C PM-565, PR-450C, PM-565B, PR-1000

    track-type tractor
    D7R II D8R II D7G, 9 8 D11R, 8SU D6R, D6R II D9R, D7R XR D7R, D7G2 59N 9U 8A 9SU D6G2 XL D8R D11N, 59L D10R, D10N, 8U D11T, D9T, D4H III D7R LGP D10T2, 58 D4H, D8N, 58L 57H D4H XL

    ag tractors
    75E, 75

    petroleum products
    3512E, 3512C, 3508B, 3512B

    track-type loader
    963B 963C, 973, 973C, 963K, 973D, 953D, 953C, 953K

    track-type skidder
    527 517

    3500
    3508B, 3512B, 3512, 3512CHD, 3516B, 3512C

    paving compactor
    CS-563C CP-563C, CS-563 CP-563

    wheel tractor scrapers
    631K, 621F, 651E, 623F, 637G, 623G, 627E, 621G, 627G, 657E, 657G, 631G, 631KLRC, 657EPP, 633E, 627EPP, 637E, 615CII

    motor grader
    16M, 14H, 14M3, 16M3, 18M3, 14H NA 14M, 14G, 14M-3

    wheel-type loader
    950M, 962K, 950F, 970F, 966F II 972K, 980K, 950K, 972M, 980K HLG 980C, 950F II

    engine - industrial
    3512B, 3508B, 3516B, 3512C

    track loaders
    963D, 963BLGP, 963LGP

    compactors
    815B

    challenger
    65C, 95E, 65E, 85E, 85D, 65D, 75E, 75D, 75C, 85C

    skid steer loader
    267B, 277B, 287B

    vees 27 to 32 liter
    G3412

    pipelayers
    589

    asphalt paver
    AP-1000, AP-1050

    15 to 18 liter
    G3406

    skidders
    527GR, 517CA, 527CA

    road reclaimer
    RM-350B, SM-350, RM-350, RM-500

    wheel dozer
    834B

    off highway trucks
    MT5300DAC

    excavator
    325D, 325B LN 325B L

    wheel loaders
    966K, 962M, 950M, 980F, 970F, 966F, 960F, 966M, 950FII, 966FII, 980FII, 980C, 936F, 936E