7X-0378: Hex Head Bolts, Zinc Plated
+ / - Hover over image to Zoom
Other Views

    7X-0378: Hex Head Bolts, Zinc Plated

    Part Number: 7X-0378
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Zinc Plated
    • Grip Length - 2 (in): 6.50
    • Head Height - 4 (in): 0.58
    • Head Width - 5 (in): 1.13
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 3/4 - 10
    • Total Bolt Length - 3 (in): 8 1/2
    earthmoving compactor
    816B

    underground articulated truck
    AD45B, AD40 AD55, AD60, AD45, AD55B, AE40 AE40 II

    asphalt paver
    AP-655D, BG1000E, AP-1055E AP-1000E BG1055E, AP-600D

    wheel tractor-scraper
    627F, 627G