7X-0382: BOLT
+ / - Hover over image to Zoom
Other Views

    7X-0382: BOLT

    SKU:7X-0382
    $1.00

    Track Bolt

    Add to Requisition List

    Description:

    • Track bolts are used to connect the track shoes to the link assembly.

    • Bolt Type: Hex Head Bolts
    • Head Height - 4 (in): 0.67
    • Total Bolt Length - 3 (in): 2 1/4
    • Thread: Coarse Thread UNC
    • Finish: Zinc Plated
    • Bolt Size (in): 7/8
    • Thread Size (in - TPI) (in): 7/8 - 9
    • Head Width - 5 (in): 1.31
    • Grip Length - 2 (in): 0.37