7X-0386: BOLT
+ / - Hover over image to Zoom
Other Views

    7X-0386: BOLT

    Part Number: 7X-0386
    Brand: Cat
    Retrieving Price.....

    Track Bolt

    Description:

    • Track bolts are used to connect the track shoes to the link assembly.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 7/8
    • Bolt Type: Hex Head Bolts
    • Finish: Zinc Plated
    • Grip Length - 2 (in): 1.50
    • Head Height - 4 (in): 0.67
    • Head Width - 5 (in): 1.31
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 7/8 - 9
    • Total Bolt Length - 3 (in): 3 1/2
    earthmoving compactor
    825C, 825 816F II 816F

    3500
    3512C, 3512B, 3512CHD

    wheel-type loader
    928H, 924H

    vibratory single drum smooth
    CS-583, CS-573

    compactors
    816F

    off highway trucks
    785DOEM

    petroleum products
    3512C, 3512B

    engine - generator set
    3512B, 3512C

    track type tractors
    D10T, D10N, D10R, D10T2, D10T2LRC, D6RIILGP, D6RIIXL, D6RXL

    off-highway truck
    785D

    wheel tractor scrapers
    631G, 637G

    engine - industrial
    3512C

    articulated dump truck
    D400E II D350E II

    motor grader
    12M 2 160M 3 AWD 160M 3 140M 2 140K 2 160M 2 140, 120M, 140M 3 AWD 12M 3 AWD 12M 3 14L 120M 2 140M, 120K, 12M, 140M 3 160M, 160K, 120K 2

    articulated trucks
    D400EII

    pipelayers
    589

    wheel loaders
    IT28G, 924H

    paving compactor
    CP-533, CP-563, CS-563 CS-533, CS-583

    motor graders
    120M, 12M, 160K, 12K, 140M, 140K, 160M, 12M2AWD, 160M3, 120M3, 120M3AWD, 120, 120LAWD, 12M3, 140M3, 140K2, 120MAWD, 14LAWD, 120M2AWD, 160M2AWD, 160M2, 140M3AWD, 120K2, 140M2, 12M3AWD, 140M2AWD, 140-13AWD, 140-13, 120M2, 160M3AWD, 160MAWD

    wheel dozer
    814F, 814F II

    asphalt paver
    AP-1000, AP-1050

    wheel tractor-scraper
    637E, 631E, TS185, 631G, 637G, TS225, 633E

    track-type tractor
    D6R II D6R, 10 10U 59 59N 59L 58L D10T2, 10SU

    oem solutions
    CAT WDS