7X-0387: Hex Head Bolts, Zinc Plated
+ / - Hover over image to Zoom
Other Views

    7X-0387: Hex Head Bolts, Zinc Plated

    Part Number: 7X-0387
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Zinc Plated
    • Grip Length - 2 (in): 2.00
    • Head Height - 4 (in): 0.67
    • Head Width - 5 (in): 1.31
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 7/8 - 9
    • Total Bolt Length - 3 (in): 4
    asphalt paver
    AP-1050, AP-1055B, BG-2455C, BG-260C, AP-900B, AP-800, AP-1000B, BG-230D, AP-1000, AP-800D, BG-245C, AP-655C, AP-1000D, AP-1050B, BG-260D, AP-650B, BG-230, AP-800B AP-1055D, BG-225B, BG-2455D, BG-225C, AP-800C, BG-2255C, BG-240C, BG-210B

    track-type tractor
    D4C III D3C III D5C III

    wheel tractor-scraper
    631G, 637G, 633E

    wheel-type loader
    990 II 992G

    wheel dozer
    854G, 844, 844H

    track-type loader
    963C, 973, 963

    forest products
    227

    excavator
    235C