7X-0392: Bolt
+ / - Hover over image to Zoom
Other Views

    7X-0392: Bolt

    Part Number: 7X-0392
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant).

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Electroplated Zinc (96 h Salt Spray)
    • Drive (mm): 33.3375
    • Finish: Zinc Plated
    • Grade: 8
    • Grip Length (mm): 95.255
    • Grip Length - 2 (in): 3.75
    • Head Height (mm): 16.66875
    • Head Height - 4 (in): 0.67
    • Head Width - 5 (in): 1.31
    • Hole Thread Pitch: 9
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 152.4
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 7/8 - 9
    • Thread Size (mm): .875
    • Total Bolt Length - 3 (in): 6
    track-type tractor
    7S 7SU 9U D7H, D7R II D9R, 7 D8R 59N 9SU 9 57H 57 D9N, D6G2 LGP 7U D10N, D11R, D8R II 59L D7R LGP D6G, D7R, D10R, D7R XR D6G2 XL 7A 58L 7S LGP

    paving compactor
    CS-323 CP-323

    engine - generator set
    3412C, G3412, 3412, G3412C, C27

    wheel dozer
    844K, 844H, 844, 814K, 8A4K

    track-type loader
    973