7X-0407: BOLT
+ / - Hover over image to Zoom
Other Views

    7X-0407: BOLT

    Part Number: 7X-0407
    Brand: Cat
    Retrieving Price.....

    Track Bolt

    Description:

    • Track bolts are used to connect the track shoes to the link assembly.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 1
    • Bolt Type: Hex Head Bolts
    • Finish: Zinc Plated
    • Grip Length - 2 (in): 1.00
    • Head Height - 4 (in): 0.71
    • Head Width - 5 (in): 1.50
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 1 - 8
    • Total Bolt Length - 3 (in): 3 1/4
    asphalt paver
    10B 8 FT 10 FT BG-225B, AP-800C, AP-1000B, BG-260C, AP-1055B, BG-2455C, BG-210B, BG-230

    cold planer
    PR-1000C PR-1000

    track-type tractor
    D6R, 6A 56 7U 6SU D11T, D7H, D6H XL D11R, D8N, 8A 8 6S D6H XR D6H, D7R, 7 6 7S D7G2 7A 57H 7S LGP 56H 7SU D6H II 8U 8SU 57

    pipelayer
    572R, 578

    generator
    SR4

    paving compactor
    CS-433B, CP-433B

    engine - generator set
    3512C, 3406B

    motor grader
    16G, 16H NA 16H

    track-type loader
    939, 933, 933C

    engine - industrial
    SPT342

    excavator
    245B, 245, 245D