7X-0411: Hex Head Bolts, Zinc Plated
+ / - Hover over image to Zoom
Other Views

    7X-0411: Hex Head Bolts, Zinc Plated

    Part Number: 7X-0411
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Zinc Plated
    • Grip Length - 2 (in): 2.00
    • Head Height - 4 (in): 0.71
    • Head Width - 5 (in): 1.50
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 1 - 8
    • Total Bolt Length - 3 (in): 4 1/4
    asphalt paver
    10 FT

    3500
    G3512H

    cold planer
    PM-201, PR-1000, PM-565, PM-565B, PR-1000C

    wheel tractor-scraper
    657E, 657G

    paving compactor
    CB-534B, CB-534C, CB-634

    engine - generator set
    C32, C27

    road reclaimer
    SS-250B, RM-250C, RM-350, RM-350B, SM-350, RR-250B

    wheel-type loader
    950B/950E 950B, 950E

    petroleum products
    C32, C27

    engine - industrial
    SPF343C

    off-highway truck
    772B, 776B, 776D, 777B, 777C, 776C

    earthmoving compactor
    825C, 815K, 815F, 815B, 825 815F II