7X-0413: Bolt
+ / - Hover over image to Zoom
Other Views

    7X-0413: Bolt

    Part Number: 7X-0413
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant).

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Electroplated Zinc (96 h Salt Spray)
    • Finish: Zinc Plated
    • Grade: 8
    • Grip Length - 2 (in): 4.50
    • Head Height - 4 (in): 0.71
    • Head Width - 5 (in): 1.50
    • Hole Thread Pitch: 8
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 1 - 8
    • Total Bolt Length - 3 (in): 7
    earthmoving compactor
    826C, 825 825C

    wheel-type loader
    980F II 980C, 980F, 936, 936E, 970F, G936, 936F

    forest products
    SAT323, SAT322T, SAT318, SAT318TSC SAT323T, SAT322, SAT318T, SAT420

    challenger
    75E, 95E, 65C, VFS70 70C, 75C, 85C, 75D, 85E, 65E, 65D, 85D, VFS50

    engine - generator set
    PM3508 3516B, G3516, PMG3516 3516, PM3516, 3512B, PM3512 3512, PM3412

    petroleum products
    TH48-E70 CX48-P2300 TH48-E80 CX35-C18I CX35-P800

    wheel dozer
    834B, 8A4K 814F II 824C, 814K, 814F, 834S 814B, 834U 824S

    pipelayer
    561N, PL61, 561H, PL72, 561M

    track-type loader
    931, 931C, 933, 933C, 931C II 939C, 935C, 939, 931B, 963B 935C II

    engine - industrial
    SPT342 SPF343C SCT673 G3516, 3516B, SPF343 SPT343

    track-type tractor
    D4C III D3, D5C PAT D3C, D11R, D11T, D3C II D4C, D5C III 11U D3C III 11SU D4C II 4P D11N, 53 11 3 5A PAT D5C PATLGP D5C

    road reclaimer
    SM-350, RM500B, RM-500, RM-350B, RM-350, RM-300