7X-0417: Hex Head Bolts, Zinc Plated
+ / - Hover over image to Zoom
Other Views

    7X-0417: Hex Head Bolts, Zinc Plated

    Part Number: 7X-0417
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Zinc Plated
    • Grip Length - 2 (in): 6.50
    • Head Height - 4 (in): 0.71
    • Head Width - 5 (in): 1.50
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 1 - 8
    • Total Bolt Length - 3 (in): 9
    pipelayers
    PL61

    track-type tractor
    D6R

    pipelayer
    PL61

    road reclaimer
    RM-350, SM-350

    wheel-type loader
    992C, 988F II 992D, 988F

    wheel dozer
    834U 834B, 834S

    off highway trucks
    775FOEM, 773E2LRC

    wheel-type skidder
    530B

    wheel dozers
    834B

    compactors
    836

    off-highway truck
    773F, 794 AC 775F, MT4400D AC 773E

    earthmoving compactor
    836