7X-0421: Hex Head Bolts, Zinc Plated
+ / - Hover over image to Zoom
Other Views

    7X-0421: Hex Head Bolts, Zinc Plated

    Part Number: 7X-0421
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Zinc Plated
    • Grip Length - 2 (in): 0.50
    • Head Height - 4 (in): 0.72
    • Head Width - 5 (in): 1.69
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 1 1/8 - 7
    • Total Bolt Length - 3 (in): 3
    underground mining loaders
    R1700K

    load, haul, dump
    R1600G, R1300G II R1300G, R1700G, R1600H

    pipelayer
    572R, 572R II

    track-type tractor
    D7R II D7R LGP D7R XR D9R, D9T, D8R D7R, D8R II

    track type tractors
    D9T