7X-0428: Bolt-Hex Head
+ / - Hover over image to Zoom
Other Views

    7X-0428: Bolt-Hex Head

    Part Number: 7X-0428
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant).

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Zinc-Flake (720 h Salt Spray)
    • Drive (mm): 47.62
    • Finish: Zinc Plated
    • Grade: 8
    • Grip Length (mm): 31.75
    • Grip Length - 2 (in): 1.25
    • Head Height (mm): 19.84
    • Head Height - 4 (in): 0.81
    • Head Width - 5 (in): 1.87
    • Hole Thread Pitch: 7
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 101.6
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 1 1/4 - 7
    • Thread Size (mm): 1.250
    • Total Bolt Length - 3 (in): 4
    oem solutions
    CAT WDS

    track-type tractor
    D6H, D11T, D6R II D7R II D6H XL D8R II D11R, 6 56 D7R XR 6SU 8U 6S D8R 6A D9T, D6H XR 8 56H D8N, D7R, 8A D7R LGP 57H D6H II 8SU

    pipelayer
    PL72, 572R II

    road reclaimer
    RM-350, SM-350, RM-350B

    motor grader
    12M 3 AWD 140M 3 160M 3 AWD 140M 3 AWD 160M 3 14M3, 12M 3 14M-3

    wheel-type loader
    972K, 962K, 994H, 980K, 966K, 972M, 980M, 966M XE 962M, 950K, 966M, 950M

    work tool
    BLADE

    petroleum products
    WSF255 XD WSP273 WSP255, WS255 SS, WSP305 WSF223 SS WS255 XD, WSF223 WSF255 SS WSP223, WSF255 WS255, WS223 SS WS223, WS273 XD, WS223 XD, WS305 XD

    wheel-type skidder
    525, 515

    off-highway truck
    785C, 785D, 784C, 776D, 777G, MT4400D AC 776C, 777D, 777E, 784B, 777C, 785B, 785G