7X-0429: Hex Head Bolts, Zinc Plated
+ / - Hover over image to Zoom
Other Views

    7X-0429: Hex Head Bolts, Zinc Plated

    SKU:7X-0429
    $1.00

    Inch

    Add to Requisition List

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    • Grip Length - 2 (in): 1.75
    • Head Height - 4 (in): 0.81
    • Thread Size (in - TPI) (in): 1 1/4 - 7
    • Total Bolt Length - 3 (in): 4 1/2
    • Thread: Coarse Thread UNC
    • Bolt Type: Hex Head Bolts
    • Head Width - 5 (in): 1.87
    • Finish: Zinc Plated