7X-0453: Hex Head Bolts, Zinc Plated
+ / - Hover over image to Zoom
Other Views

    7X-0453: Hex Head Bolts, Zinc Plated

    Part Number: 7X-0453
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Zinc Plated
    • Grip Length - 2 (in): 1.75
    • Head Height - 4 (in): 0.67
    • Head Width - 5 (in): 1.31
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 7/8 - 9
    • Total Bolt Length - 3 (in): 3 3/4
    earthmoving compactor
    825H, 825G II 825G

    generator
    SR5

    engine - generator set
    C32, 3512B, 3512C

    petroleum products
    3512C

    track-type loader
    963

    engine - industrial
    3512C, PR20B 3512B

    track-type tractor
    4S D5H, 4P D4H, 5 5S 5P 4A 4 5A 55, 54

    road reclaimer
    SM-350, RM-350