7X-0471: Bolt-Hex Head
+ / - Hover over image to Zoom
Other Views

    7X-0471: Bolt-Hex Head

    Part Number: 7X-0471
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 1/2
    • Bolt Type: Hex Head Bolts
    • Coating: Electroplated Zinc (96 h Salt Spray)
    • Finish: Zinc Plated
    • Grade: 8
    • Grip Length - 2 (in): 7.00
    • Head Height - 4 (in): 0.39
    • Head Width - 5 (in): 0.75
    • Hole Thread Pitch: 13
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 1/2 - 13
    • Total Bolt Length - 3 (in): 8 1/2
    3500
    3516CHD, 3516B

    cold planer
    PR-1000C PR-1000

    marine products
    C32, 3516C

    track-type tractor
    D6H XL D4C III D3C III D6H XR D6H, D10R

    petroleum products
    C32, TH48-E70

    wheel-type loader
    980C

    track-type loader
    933

    wheel loaders
    980F

    earthmoving compactor
    826C

    off-highway truck
    MT4400D AC 794 AC

    challenger
    VFS70 95E, 65E, 75E, 85E, VFS50