• \
  • Home
  • 7X-0858: Yoke-Type Rod End
7X-0858: Yoke-Type Rod End
+ / - Hover over image to Zoom
Other Views

    7X-0858: Yoke-Type Rod End

    Part Number: 7X-0858
    Brand: Cat
    Retrieving Price.....

    Metric

    UNITS:
    • US
    • Metric
    • Gap Size - B (mm): 12.0
    • Height - C (mm): 24.0
    • Length to Pin Hole - A (mm): 72.0
    • Pins: 8T-5382
    • Retaining Clip: 8T-6903
    • Retaining Pin: 6S-6646
    • Rod Diameter (mm): M12-LH
    • Rod End Type: Yoke-Type
    • Width - D (mm): 24.0
    bhl
    430F 430F2 415F2 422F2 420F2 416F2 420F 422F, 416F 415F2 IL

    backhoe loaders
    416FST, 415F2ST, 430FST, 420F2ST

    industrial loaders
    415F2IL