7X-2496: Yoke Type Rod End/Forged
+ / - Hover over image to Zoom
Other Views

    7X-2496: Yoke Type Rod End/Forged

    Part Number: 7X-2496
    Brand: Cat
    Retrieving Price.....

    Metric

    UNITS:
    • US
    • Metric
    • Gap Size - B (mm): 7.1
    • Height - C (mm): 15.9
    • Length to Pin Hole - A (mm): 45.0
    • Rod Diameter (mm): M6
    • Rod Diameter Note (mm): External thread
    • Rod End Type: Yoke-Type/Forged
    • Width - D (mm): 13.0
    We currently do not have any equipment model information for this part.