7X-2627: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    7X-2627: Internal Snap Ring

    Part Number: 7X-2627
    Brand: Cat
    Retrieving Price.....

    Inch, Spiral

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 17.09
    • Free Diameter - A (in): 17.65
    • Shape: Spiral
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.111
    petr
    TH48-E80 CX48-P2300 TH48-E70

    ttt
    D11R, D11T, D11N

    ieng
    SPF343C SPF743