7X-2908: RING-RETAINING
+ / - Hover over image to Zoom
Other Views

    7X-2908: RING-RETAINING

    Part Number: 7X-2908
    Brand: Cat
    Retrieving Price.....

    Retaining Ring Internal

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 1.81
    • Cross Holes: Yes
    • Free Diameter - A (in): 1.95
    • Material Description: steel retaining ring
    • Notes: Free Diameter: 49.5, Radial Wall: 4.4, Lug Height: 6.3, Groove Width : 1.92, Groove Diameter: 48.63, Housing Diameter: 46
    • Shape: Tempered Basic
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.069
    mex
    307, 305.5, 308C 307C, 307B, 306

    com
    816F II 815F II

    whex
    M330D

    bhl
    434E, 450E, 430E 442E, 432E, 444E, 420E

    emp
    MD5075

    teng
    C-9, C7, C9

    fp
    TK752, 552, 522, 541 2 532, 521B, 2491, TK751, TK711, 2590, 2391, 552 2 521, 522B, TK721, TK722, 551, TK741, 511, 541, 2290, 586C, 2390, TK732

    emac
    C-9

    ttl
    973C, 973D

    exc
    330C MH 330C, 330D, 336D L 336D2, 336D2 L 330D MH 330C L 336D LN 330D L 336D2 LXE 340D2 L 330C LN 336D2 XE 330D FM 336D, 330C FM 330D LN 336D2 GC 336D2 L XE 340D L

    chal
    MT735, MTC735, MTC755, MT745, MT765, MTC765, MTC745, MT755

    meng
    C9

    petr
    TH31-C9P CX31-C9I TH31-E61 CX31-P600 C9, TH31-C9I

    ttt
    D6R XL D6R III D6R II D6T, D6R STD D7R XR D7R, D7R LGP D6R, D6R LGP

    ieng
    C9, C-9

    wts
    627G, 637G, 637D, 637E

    wtt
    814F II

    mg
    12H, 140M, 140M 2 160M, 160M 2 14L

    epg
    C9