• \
  • Home
  • 7X-7874: Spherical Rod End
7X-7874: Spherical Rod End
+ / - Hover over image to Zoom
Other Views

    7X-7874: Spherical Rod End

    Part Number: 7X-7874
    Brand: Cat
    Retrieving Price.....

    Inch

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height - C (in): 0.50
    • Length to Pin Hole - A (in): 1.64
    • Rod Diameter (in): 3/8
    • Rod End Diameter - B (in): 1.13
    • Rod End Type: Spherical
    marine products
    3612, 3616, 3608, 3606

    engine - industrial
    G3608, G3616, G3612, G3606, G3606B